The PIC18-Q20 family of MCUs offers configurable peripherals and advanced communication interfaces and supports multiple voltage domains for embedded systems that have several sensors. These MCUs are equipped with I3C® modules that have a fast communication rate, a high-speed 10-bit Analog-to-Digital Converter with Computation (ADCC), capacitive touch sensing and an 8-bit signal routing port to interconnect digital peripherals. This product family easily interfaces across multiple voltage domains without external components and supports 1V operation for I3C communication. With I3C support and the integrated level shifters, PIC18-Q20 MCUs are suitable for sensor interfacing in embedded designs with multiple voltage domains. Available in small 14- and 20- pin packages, the MCUs are well-suited as a I3C-to-I2C communication bridge or a companion MCU for larger IoT systems to perform housekeeping functions for an extensive range of space-sensitive applications and markets including automotive, industrial control, computing, consumer, medical, wearables, touch sensing and memory management applications.
Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the PIC18F16Q20 Curiosity Nano Evaluation Kit offers complete support for your next design.
The PIC18-Q20 family integrates with MPLAB® Code Configurator (MCC), a free software plug-in for our award-winning MPLAB X Integrated Development Environment (IDE), to provide a graphical interface to easily configure peripherals and functions specific to your application. To simplify I3C code development, MCC has I3C drivers with DMA support for data transfers to meet the high data throughput on the I3C bus. Code examples are also available to help you immediately start your development.